Product specifications
Characteristic | Value |
|---|---|
| Angle shape | 90 Degree |
| Brand | Danfoss |
| Catalog Item | 117-50008 |
| Item type | Adapter-elbow |
| Product height in | 1.118 |
| Product height mm | 28.400 |
| Product length in | 1.118 |
| Product length mm | 28.400 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315380 |