Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 117-55044-03 |
| Item type | Adapter-tee |
| Product height in | 1.299 |
| Product height mm | 33.000 |
| Product length in | 1.689 |
| Product length mm | 42.900 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.705 |
| Product width mm | 17.910 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315403 |