Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-63606 |
| Drop dimension IN | 0.910 |
| Drop dimension MM | 23.10 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Male pipe (NPTF) |
| Item type | Adapter-tee |
| Product height in | 1.244 |
| Product height mm | 31.610 |
| Product length in | 2.059 |
| Product length mm | 52.300 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.700 |
| Product width mm | 17.780 |
| Thread sealant | No |
| Thread size 3 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315465 |