Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-63808 |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 23.90 |
| End size 3 | -8 |
| End type 3 | Male pipe (NPTF) |
| Item type | Component |
| Product height in | 1.582 |
| Product height mm | 40.180 |
| Product length in | 2.240 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688025902 |