Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 117-69004 |
| Item type | Adapter-tee |
| Product height in | 1.059 |
| Product height mm | 26.910 |
| Product length in | 1.598 |
| Product length mm | 40.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315502 |