Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-69606 |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Line/hose/tube |
| Finish plating | Bright dip |
| Item type | Adapter-tee |
| Product height in | 1.374 |
| Product height mm | 34.910 |
| Product length in | 2.039 |
| Product length mm | 51.800 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315540 |