Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-69808 |
| Drop dimension IN | 1.150 |
| Drop dimension MM | 20.30 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Line/hose/tube |
| End type 2 | Line/hose/tube |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-tee |
| Product height in | 1.574 |
| Product length in | 2.240 |
| Product length mm | 56.900 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Thread sealant | Yes |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315557 |