Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-75004 |
| Drop dimension IN | 0.805 |
| Drop dimension MM | 20.40 |
| End size 1 | -2 |
| End size 2 | -4 |
| End size 3 | -2 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product height in | 1.065 |
| Product height mm | 27.051 |
| Product length in | 1.428 |
| Product length mm | 36.270 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.535 |
| Product width mm | 13.580 |
| Thread sealant | No |
| Thread size 2 | 1/8-27 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315601 |