Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 117-75006 |
| Item type | Adapter-tee |
| Product height in | 1.387 |
| Product height mm | 35.220 |
| Product length in | 1.929 |
| Product length mm | 49.000 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.710 |
| Product width mm | 18.030 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315618 |