Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-75008 |
| Drop dimension IN | 1.095 |
| Drop dimension MM | 27.80 |
| End size 1 | -8 |
| End size 2 | -6 |
| End size 3 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product height in | 1.499 |
| Product height mm | 38.080 |
| Product length in | 2.091 |
| Product length mm | 53.100 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Thread sealant | Yes |