Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-78606 |
| Drop dimension IN | 1.140 |
| Drop dimension MM | 29.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Male pipe (NPTF) |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Adapter-tee |
| Product height in | 1.142 |
| Product height mm | 29.000 |
| Product length in | 2.343 |
| Product length mm | 59.500 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
| Thread size 1 | 3/8-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315649 |