Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-78806 |
| Drop dimension IN | 1.120 |
| Drop dimension MM | 28.40 |
| End size 1 | -8 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Item type | Adapter-tee |
| Product height in | 1.567 |
| Product height mm | 39.800 |
| Product length in | 2.260 |
| Product length mm | 57.400 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.880 |
| Product width mm | 22.350 |
| Thread sealant | Yes |
| Thread size 1 | 1/2-14 NPTF |