Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-79008 |
| Drop dimension IN | 1.240 |
| Drop dimension MM | 31.50 |
| End size 1 | -3 |
| End size 2 | -6 |
| End size 3 | -8 |
| End type 2 | Male pipe (NPTF) |
| Hex size 2 IN | 0.669 |
| Hex size 2 MM | 17.000 |
| Item type | Adapter-tee |
| Product height in | 1.555 |
| Product height mm | 39.490 |
| Product length in | 2.441 |
| Product length mm | 62.000 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.850 |
| Product width mm | 21.590 |
| Thread sealant | Yes |
| Thread size 2 | 3/8-18 NPTF |