Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-79404 |
| Drop dimension IN | 0.800 |
| Drop dimension MM | 20.30 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Line/hose/tube |
| End type 3 | Q-CAB |
| Item type | Adapter-tee |
| Product height in | 0.856 |
| Product height mm | 21.740 |
| Product length in | 1.709 |
| Product length mm | 43.400 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.560 |
| Product width mm | 14.220 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315663 |