Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 117-79408 |
| Drop dimension IN | 1.130 |
| Drop dimension MM | 28.70 |
| End size 1 | -8 |
| End size 2 | -8 |
| End Type 1 | Q-CAB |
| End type 2 | Male pipe (NPTF) |
| Finish plating | Bright dip |
| Item type | Adapter-tee |
| Product height in | 1.555 |
| Product height mm | 39.500 |
| Product length in | 2.228 |
| Product length mm | 56.600 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.846 |
| Product width mm | 21.500 |
| Thread sealant | Yes |