Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 117-90006 |
| End size 1 | -6 |
| End Type 1 | Q-CAB |
| Item type | Adapter-straight |
| Product height in | 0.610 |
| Product height mm | 15.500 |
| Product length in | 0.510 |
| Product length mm | 12.950 |
| Product material | Brass |
| Product serial name | 117 |
| Product width in | 0.610 |
| Product width mm | 15.500 |
| Seal material | Ethylene propylene (EPDM) |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789330260 |