Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1171PX2S |
| Drop dimension IN | 0.690 |
| Drop dimension MM | 17.50 |
| End size 1 | -2 |
| End size 2 | -2 |
| End size 3 | -2 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.469 |
| Hex size 1 MM | 11.900 |
| Hex size 5 IN | 0.313 |
| Item type | Adapter-tee |
| Product height in | 0.926 |
| Product height mm | 23.526 |
| Product length in | 1.460 |
| Product length mm | 37.084 |
| Product material | Brass |
| Product serial name | 1171P |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |
| Tube outside diameter 1 IN | 0.120 |
| Tube outside diameter 1 MM | 3.0 |
| Tube outside diameter 2 IN | 0.120 |
| Tube outside diameter 2 MM | 3.0 |
| Tube outside diameter 3 IN | 0.120 |
| Tube outside diameter 3 MM | 3.0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877732 |
