Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1171PX6S |
| Drop dimension IN | 1.040 |
| Drop dimension MM | 26.40 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Hex size 1 IN | 0.547 |
| Hex size 1 MM | 13.900 |
| Hex size 5 MM | 12.7 |
| Item type | Adapter-tee |
| Product height in | 1.316 |
| Product height mm | 33.416 |
| Product length in | 2.070 |
| Product length mm | 52.578 |
| Product material | Brass |
| Product serial name | 1171P |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877787 |
