Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1171X12MX6PTS |
| End size 1 | -6 |
| End size 2 | -12 |
| End size 3 | -12 |
| End Type 1 | Male BSPP bonded seal |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Item type | Adapter-tee |
| Product height in | 1.496 |
| Product height mm | 38.000 |
| Product length in | 2.224 |
| Product length mm | 56.500 |
| Product material | Brass |
| Product serial name | 1171 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
| Thread sealant | No |
| Thread size 1 | G 3/8-19 |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 1 MM | 11.9 |
| Tube outside diameter 2 IN | 0.470 |
| Tube outside diameter 2 MM | 11.9 |
| Tube outside diameter 3 IN | 0.470 |
| Tube outside diameter 3 MM | 11.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975561782 |
