Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1171X4X6S |
| End size 1 | -6 |
| End size 2 | -4 |
| End Type 1 | Male pipe (NPTF) |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.748 |
| Hex size 1 MM | 19.000 |
| Hex size 5 IN | 0.354 |
| Hex size 5 MM | 9.0 |
| Item type | Adapter-tee |
| Product length in | 1.770 |
| Product length mm | 44.958 |
| Product material | Brass |
| Product serial name | 1171 |
| Product width in | 0.748 |
| Product width mm | 19.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036396 |
