Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172PX6S |
| Drop dimension IN | 0.512 |
| Drop dimension MM | 13.00 |
| End size 1 | -6 |
| End size 2 | -6 |
| End size 3 | -6 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.550 |
| Hex size 1 MM | 14.000 |
| Hex size 5 IN | 0.563 |
| Item type | Adapter-tee |
| Product height in | 0.787 |
| Product height mm | 20.000 |
| Product length in | 2.090 |
| Product length mm | 53.086 |
| Product material | Brass |
| Product serial name | 1172P |
| Thread sealant | Yes |
| Thread size 3 | 1/4-18 NPTF |
| Tube outside diameter 1 IN | 0.370 |
| Tube outside diameter 1 MM | 9.4 |
| Tube outside diameter 2 IN | 0.370 |
| Tube outside diameter 2 MM | 9.4 |
| Tube outside diameter 3 IN | 0.370 |
| Tube outside diameter 3 MM | 9.4 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877046 |
