Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172PX8S |
| Drop dimension IN | 0.590 |
| Drop dimension MM | 15.00 |
| End size 1 | -8 |
| End size 2 | -8 |
| End size 3 | -8 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Hex size 5 MM | 19.1 |
| Item type | Adapter-tee |
| Product height in | 0.925 |
| Product height mm | 23.500 |
| Product length in | 2.240 |
| Product length mm | 56.896 |
| Product material | Brass |
| Product serial name | 1172P |
| Thread sealant | Yes |
| Thread size 3 | 3/8-18 NPTF |
| Tube outside diameter 1 IN | 0.500 |
| Tube outside diameter 1 MM | 12.7 |
| Tube outside diameter 2 IN | 0.500 |
| Tube outside diameter 2 MM | 12.7 |
| Tube outside diameter 3 IN | 0.500 |
| Tube outside diameter 3 MM | 12.7 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522877848 |
