Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172X12MX6PTS |
| End Type 1 | Female push to connect |
| End Type 2 | Female push to connect |
| End type 3 | Male pipe BSPT |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.740 |
| Hex size 1 MM | 18.800 |
| Item type | Adapter-tee |
| Product material | Brass |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.470 |
| Tube outside diameter 1 MM | 11.9 |
| Tube outside diameter 2 IN | 0.470 |
| Tube outside diameter 2 MM | 11.9 |
| Tube outside diameter 3 IN | 0.470 |
| Tube outside diameter 3 MM | 11.9 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975562079 |
