Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172X2.5AS |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End size 3 | -2.5 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Male pipe (NPTF) |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.344 |
| Hex size 1 MM | 8.700 |
| Hex size 5 IN | 0.313 |
| Item type | Adapter-tee |
| Product length in | 1.570 |
| Product length mm | 39.878 |
| Product material | Brass |
| Product serial name | 1172 |
| Thread sealant | Yes |
| Thread size 3 | 10-32 UNF |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 1 MM | 3.8 |
| Tube outside diameter 2 IN | 0.150 |
| Tube outside diameter 2 MM | 3.8 |
| Tube outside diameter 3 IN | 0.150 |
| Tube outside diameter 3 MM | 3.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036464 |
