Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172X4MX5MMS |
| End size 1 | -5 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.310 |
| Hex size 1 MM | 7.900 |
| Item type | Adapter-tee |
| Product height in | 0.906 |
| Product height mm | 23.000 |
| Product material | Brass |
| Product serial name | 1172 |
| Product width in | 0.315 |
| Product width mm | 8.000 |
| Thread sealant | No |
| Tube outside diameter 1 IN | 0.150 |
| Tube outside diameter 1 MM | 3.8 |
| Tube outside diameter 2 IN | 0.150 |
| Tube outside diameter 2 MM | 3.8 |
| Tube outside diameter 3 IN | 0.150 |
| Tube outside diameter 3 MM | 3.8 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975562147 |
