Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172X4X4SZ |
| Drop dimension IN | 0.710 |
| Drop dimension MM | 18.00 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Q-CAB |
| End type 2 | Q-CAB |
| End type 3 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.250 |
| Hex size 1 MM | 6.400 |
| Item type | Adapter-tee |
| Product length in | 1.570 |
| Product material | Brass |
| Product serial name | 1172 |
| Thread sealant | No |
| Thread size 1 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 757522594851 |
