Product specifications
Characteristic | Value |
|---|---|
| Brand | Danfoss |
| Catalog Item | 1172X6MX2PTS |
| End Type 1 | Female push to connect |
| End Type 2 | Female push to connect |
| End type 3 | Male pipe BSPT |
| Finish plating | Nickel plating |
| Item type | Adapter-tee |
| Product material | Brass |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975562208 |
