Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 1172X8MX4PTS |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| End type 3 | Male pipe BSPT |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.551 |
| Hex size 1 MM | 14.000 |
| Item type | Adapter-tee |
| Product height in | 1.063 |
| Product height mm | 27.000 |
| Product material | Brass |
| Product serial name | 1172 |
| Product width in | 0.551 |
| Product width mm | 14.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975562260 |
