Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Backup hex size IN | 0.690 |
| Backup hex size MM | 17.526 |
| Brand | Danfoss |
| Catalog Item | 1174X4 |
| End connection hex size IN | 0.670 |
| End connection hex size MM | 17.018 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 2 IN | 0.690 |
| Hex size 2 MM | 17.5 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.710 |
| Product length mm | 43.434 |
| Product material | Brass |
| Product serial name | 1174 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975036624 |
