Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1174X6M |
| End size 1 | -6 |
| End size 2 | -6 |
| End Type 1 | Female push to connect |
| End type 2 | Female push to connect |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.0 |
| Hex size 5 IN | 0.669 |
| Hex size 5 MM | 17.0 |
| Item type | Adapter-straight |
| Product height in | 0.669 |
| Product height mm | 17.000 |
| Product length in | 1.299 |
| Product length mm | 33.000 |
| Product material | Brass |
| Product serial name | 1174 |
| Product width in | 0.669 |
| Product width mm | 17.000 |
| Thread sealant | No |
| Thread size 1 | M14x1 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975564240 |
