Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1181X2.5A |
| End size 1 | -2.5 |
| End size 2 | -2.5 |
| End Type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Female push to connect |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.350 |
| Product height mm | 8.890 |
| Product length in | 0.920 |
| Product length mm | 23.368 |
| Product material | Brass |
| Product serial name | 1181 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565308 |
