Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1183X4X4 |
| End size 1 | -4 |
| End size 2 | -4 |
| End Type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.570 |
| Product height mm | 14.478 |
| Product length in | 1.350 |
| Product length mm | 34.290 |
| Product material | Brass |
| Product serial name | 1183 |
| Thread sealant | Yes |
| Thread size 2 | 1/4-18 NPTF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565407 |
