Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1183XAXA |
| End size 1 | A |
| End size 2 | A |
| End Type 1 | Banjo DIN 7642 Form B, light duty |
| End type 2 | Female pipe (NPTF) |
| Finish plating | Nickel plating |
| Item type | Adapter-straight |
| Product height in | 0.350 |
| Product height mm | 8.890 |
| Product length in | 0.580 |
| Product length mm | 14.730 |
| Product material | Brass |
| Product serial name | 1183 |
| Thread sealant | Yes |
| Thread size 2 | 10-32 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565438 |
