Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 1184X1XA |
| Finish plating | Nickel plating |
| Hex size 1 IN | 0.320 |
| Hex size 1 MM | 8.100 |
| Product length in | 0.710 |
| Product material | Brass |
| Thread sealant | No |
| Working temp max C | 71 |
| Working temp max F | 160 |
| Working temp min C | -18 |
| Working temp min F | 0 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975565476 |
