Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 119-35801 |
| End size 1 | -8 |
| End size 2 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Hex size 5 IN | 0.866 |
| Hex size 5 MM | 22.0 |
| Item type | Adapter-straight |
| Product height in | 0.875 |
| Product height mm | 22.220 |
| Product length in | 4.000 |
| Product length mm | 101.600 |
| Product material | Bronze |
| Product serial name | 119 |
| Product width in | 0.875 |
| Product width mm | 22.220 |
| Thread sealant | No |
| Thread size 1 | 1/2-14 NPTF |