Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 120 |
| End type 1 | Male 37 degree |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Adapter-tee |
| Product height in | 1.760 |
| Product height mm | 44.704 |
| Product length in | 1.260 |
| Product length mm | 32.000 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 0.368 |
| Product width mm | 9.340 |
| Thread sealant | Yes |
| Thread size 1 | 1/4-18 NPTF |
| Working pressure bar | 2 |
| Working pressure psi | 25.00 |
| Working temp max C | 121 |
| Working temp max F | 250 |
| Working temp min C | -54 |
| Working temp min F | -65 |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 725975711750 |
