Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-10273 |
| Finish plating | Black oxide finish |
| Hex size 1 IN | 1.260 |
| Hex size 1 MM | 32.000 |
| Hex size 5 IN | 1.250 |
| Hex size 5 MM | 31.8 |
| Item type | Adapter-straight |
| Material | Carbon steel |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.728 |
| Product length mm | 18.500 |
| Product material | Carbon steel |
| Product serial name | 120 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread sealant | No |
| Thread size 1 | 3/4-10 UNC |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 813688026039 |