Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-10348 |
| End size 1 | -8 |
| End Type 1 | Female inverted flare |
| Finish plating | Dura-Kote |
| Hex size 1 IN | 1.063 |
| Hex size 1 MM | 27.000 |
| Hex size 5 IN | 1.062 |
| Hex size 5 MM | 27.0 |
| Item type | Adapter-straight |
| Product height in | 1.062 |
| Product height mm | 26.980 |
| Product length in | 0.650 |
| Product length mm | 16.510 |
| Product material | Carbon steel |
| Product serial name | 120 |
| Product width in | 1.062 |
| Product width mm | 26.980 |
| Thread sealant | No |
| Thread size 1 | 3/4-16 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 678146171214 |