Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-10506 |
| End size 1 | -6 |
| Finish plating | Zinc |
| Item type | Adapter-straight |
| Product height in | 0.810 |
| Product height mm | 20.570 |
| Product length in | 3.780 |
| Product length mm | 0.960 |
| Product material | Carbon steel |
| Product serial name | 120 |
| Product width in | 0.810 |
| Product width mm | 20.570 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315731 |
| Proposition 65 | Cancer and Reproductive Harm |