Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-10788 |
| End size 1 | -8 |
| End Type 1 | Q-CAB |
| Hex size 1 IN | 1.000 |
| Hex size 1 MM | 25.4 |
| Item type | Nut |
| Product height in | 1.000 |
| Product height mm | 25.400 |
| Product length in | 0.280 |
| Product length mm | 7.112 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 1.000 |
| Product width mm | 25.400 |
| Thread sealant | No |
| Thread size 1 | 7/8-14 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789307743 |