Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-20065 |
| Inside diameter IN | 0.271 |
| Item type | Adapter-straight |
| Outside diameter IN | 0.367 |
| Product height in | 0.360 |
| Product height mm | 9.140 |
| Product length in | 2.992 |
| Product length mm | 0.760 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 0.360 |
| Product width mm | 9.140 |
| Thickness IN | 0.030 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315748 |
| Proposition 65 | Cancer and Reproductive Harm |