Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-40209 |
| End Type 1 | Compression Ball Sleeve |
| Item type | Adapter-plug |
| Product height in | 0.450 |
| Product height mm | 11.430 |
| Product length in | 0.156 |
| Product length mm | 3.962 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 0.450 |
| Product width mm | 11.430 |
| Thread sealant | No |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |