Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-50510 |
| End size 1 | -10 |
| Item type | Adapter-plug |
| Product height in | 0.340 |
| Product height mm | 8.630 |
| Product length in | 0.312 |
| Product length mm | 7.920 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 0.340 |
| Product width mm | 8.630 |
| Thread sealant | No |
| Thread size 2 | 11/32-32 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315885 |
| Proposition 65 | Cancer and Reproductive Harm |