Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-51108-02 |
| End size 1 | -2 |
| End Type 1 | Male pipe (NPTF) |
| Item type | Adapter-cap |
| Product height in | 0.660 |
| Product height mm | 16.764 |
| Product length in | 0.410 |
| Product length mm | 10.414 |
| Product material | PLASTIC |
| Product serial name | 120 |
| Product width in | 0.660 |
| Product width mm | 16.764 |
| Thread sealant | Yes |
| Thread size 1 | 1/8-27 NPTF |