Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-51108-06 |
| End size 1 | -6 |
| End Type 1 | Male pipe (NPTF) |
| Item type | Adapter-cap |
| Product height in | 0.940 |
| Product height mm | 23.876 |
| Product length in | 0.560 |
| Product length mm | 14.224 |
| Product material | PLASTIC |
| Product serial name | 120 |
| Product width in | 0.940 |
| Product width mm | 23.876 |
| Thread sealant | Yes |
| Thread size 1 | 3/8-18 NPTF |