Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-55020 |
| End size 2 | -6 |
| End type 2 | Female Ermeto Swivel |
| Finish plating | Zinc |
| Hex size 1 IN | 0.930 |
| Hex size 1 MM | 23.6 |
| Item type | Nut |
| Product height in | 0.930 |
| Product height mm | 23.620 |
| Product length in | 0.375 |
| Product length mm | 9.520 |
| Product material | Carbon steel |
| Product serial name | 120 |
| Product width in | 0.930 |
| Product width mm | 23.620 |
| Thread sealant | No |
| Thread size 2 | 5/8-18 UN |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315908 |