Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-55021 |
| End Type 1 | SELFALIGN |
| Finish | Zinc plated |
| Hex size 1 IN | 1.250 |
| Hex size 1 MM | 32.000 |
| Material | Carbon steel |
| Nut type | Locknut |
| Product height in | 1.250 |
| Product height mm | 31.750 |
| Product length in | 0.366 |
| Product length mm | 9.300 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 1.250 |
| Product width mm | 31.750 |
| Thread size 1 | 1-14 UNS |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315915 |
