Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Danfoss |
| Catalog Item | 120-55030 |
| Hex size 1 IN | 0.669 |
| Hex size 1 MM | 17.000 |
| Item type | Nut |
| Product height in | 0.687 |
| Product height mm | 17.460 |
| Product length in | 0.260 |
| Product length mm | 6.600 |
| Product material | Brass |
| Product serial name | 120 |
| Product width in | 0.687 |
| Product width mm | 17.460 |
| Thread sealant | No |
| Thread size 1 | 7/16-20 UNF |
General specifications
Characteristic | Value |
|---|---|
| EAN/UPC | 639789315939 |