Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Tee |
| Brand | Danfoss |
| Catalog Item | 120-BG |
| Drop dimension IN | 0.660 |
| Drop dimension MM | 16.80 |
| End size 1 | -4 |
| End size 2 | -4 |
| End size 3 | -4 |
| End Type 1 | Drain Cock |
| End type 2 | Male pipe (NPTF) |
| End type 3 | Line/hose/tube |
| Hex size 1 IN | 0.500 |
| Hex size 1 MM | 12.700 |
| Item type | Adapter-tee |
| Product height in | 1.290 |
| Product height mm | 32.766 |
| Product length in | 2.320 |
| Product length mm | 58.928 |
| Product material | Brass |
| Product serial name | 131 |
| Product width in | 0.580 |
| Product width mm | 14.730 |
| Thread sealant | Yes |
| Thread size 1 | 0.459-27 NAT |
| Thread size 2 | 1/4-18 NPTF |
