Product specifications
Characteristic | Value |
|---|---|
| Angle shape | Straight |
| Brand | Aeroquip by Danfoss |
| End size 1 | -4 |
| Finish plating | Zinc |
| Item type | Adapter-sleeve |
| Product height in | 0.540 |
| Product height mm | 13.710 |
| Product length in | 0.460 |
| Product length mm | 11.680 |
| Product material | Carbon steel |
| Product serial name | FD90 |
| Product width in | 0.540 |
| Product width mm | 13.710 |
| Thread sealant | No |